IESNA:LM-63-2002
[TEST]P1389045
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-935-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14397.7
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
98.9 117.9 163.6 311.9 836.9 1422.7 1962.8 2312.8 2658.9 3104.0 3670.7 4256.5 5070.6 5839.0 6485.6 7029.6 7531.7 8022.4 
8543.5 9232.0 10027.0 10776.4 10970.4 10647.1 10106.9 9490.7 9019.0 8623.4 7124.7 4648.3 2225.3 1076.5 570.6 232.0 133.1 
72.3 41.8 0.0 
98.9 121.7 163.6 304.3 776.0 1399.8 1905.7 2286.1 2658.9 3100.2 3613.7 4271.8 5043.9 5740.1 6398.1 6938.3 7436.6 7904.5 
8437.0 9102.7 9928.1 10696.5 10962.8 10639.5 10065.1 9471.7 8977.2 8562.5 7136.1 4659.8 2270.9 1076.5 574.4 224.4 129.3 
68.5 41.8 0.0 
98.9 117.9 156.0 296.7 711.3 1289.5 1867.7 2255.7 2628.5 3054.5 3564.2 4210.9 4880.4 5576.5 6150.9 6557.9 6968.7 7470.8 
8045.2 8722.3 9658.1 10734.6 11248.1 11038.9 10358.0 9680.9 9220.6 8844.0 7554.5 5131.4 2636.1 1217.2 578.2 216.8 136.9 
76.1 45.6 0.0 
98.9 117.9 148.4 254.9 612.4 1167.8 1688.9 2145.4 2537.2 2955.6 3446.3 4039.7 4659.8 5276.0 5797.1 6230.8 6523.7 6964.9 
7577.3 8345.7 9418.4 10536.8 11419.3 11464.9 10875.3 10084.1 9563.0 9216.8 8090.9 6059.6 3396.9 1544.4 680.9 247.3 136.9 
87.5 57.1 0.0 
98.9 117.9 144.5 216.8 445.1 905.3 1430.3 1955.2 2381.2 2784.4 3237.1 3800.1 4393.5 5028.7 5565.1 6029.2 6352.5 6611.1 6995.3 
7626.8 8619.6 10008.0 11320.4 11799.6 11354.6 10552.0 10049.9 9703.7 8623.4 7098.0 4572.3 2080.7 932.0 346.2 156.0 106.5 
76.1 0.0 
98.9 114.1 136.9 178.8 304.3 589.6 1068.9 1540.6 2065.5 2503.0 2917.6 3389.3 3925.6 4454.3 5066.8 5557.5 5949.3 6238.4 6451.4 
6824.2 7410.0 8467.4 10118.3 11438.3 11780.6 10989.4 10426.4 10004.2 9041.8 7691.5 5812.3 3434.9 1727.0 677.1 239.6 140.7 
102.7 0.0 
98.9 114.1 125.5 152.2 205.4 330.9 574.4 970.0 1403.6 1882.9 2347.0 2849.1 3282.8 3754.4 4268.0 4792.9 5241.8 5652.6 5960.7 
6276.4 6672.0 7295.8 8292.5 9821.6 11350.8 11883.3 11560.0 11141.6 9654.3 8014.8 6401.9 5123.8 3252.3 1536.8 623.8 
201.6 136.9 0.0 
98.9 110.3 121.7 140.7 175.0 235.8 391.8 646.7 1030.9 1434.1 1886.7 2358.4 2818.7 3282.8 3739.2 4256.5 4705.4 5165.7 5549.9 5937.9 
6337.3 6862.2 7664.8 8851.6 10502.5 11727.4 11967.0 11833.9 10544.4 8703.3 6904.0 5511.8 3971.3 2232.9 935.8 262.5 
156.0 0.0 
98.9 106.5 117.9 133.1 152.2 186.4 262.5 384.2 620.0 943.4 1327.6 1734.6 2183.4 2636.1 3111.6 3590.9 4051.1 4526.6 4979.3 5416.7 
5877.0 6421.0 7139.9 8079.4 9292.9 10803.0 11495.3 11708.4 11411.6 10030.8 8132.7 6261.2 4446.7 2898.6 1285.7 426.0 
178.8 0.0 
98.9 106.5 110.3 117.9 121.7 133.1 144.5 167.4 197.8 251.1 338.5 467.9 646.7 901.5 1198.2 1529.2 1886.7 2309.0 2761.6 3271.3 3822.9 4469.6 
5237.9 6158.5 7219.8 8353.3 9041.8 9483.1 10186.8 9814.0 8132.7 5637.4 3396.9 1784.0 749.4 220.6 144.5 0.0 
98.9 102.7 102.7 102.7 106.5 106.5 106.5 110.3 106.5 110.3 110.3 114.1 121.7 129.3 152.2 175.0 209.2 254.9 315.7 403.2 513.5 680.9 905.3 1262.9 
1848.7 2883.3 3765.8 4317.4 5097.2 4359.3 3183.9 2236.7 1472.1 760.8 220.6 53.3 15.2 0.0 
98.9 98.9 98.9 95.1 95.1 95.1 95.1 91.3 87.5 87.5 87.5 87.5 83.7 79.9 79.9 79.9 83.7 91.3 98.9 110.3 125.5 136.9 156.0 182.6 239.6 407.0 
608.6 802.6 1308.5 1388.4 981.4 597.2 346.2 159.8 64.7 26.6 11.4 0.0 
98.9 95.1 95.1 91.3 87.5 87.5 83.7 79.9 76.1 76.1 72.3 68.5 64.7 60.9 53.3 49.5 45.6 45.6 45.6 45.6 45.6 45.6 41.8 41.8 34.2 30.4 30.4 
30.4 38.0 45.6 34.2 30.4 30.4 22.8 15.2 11.4 11.4 0.0 
98.9 91.3 87.5 79.9 76.1 72.3 68.5 60.9 57.1 49.5 41.8 38.0 30.4 26.6 22.8 19.0 15.2 15.2 11.4 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 3.8 
3.8 7.6 7.6 7.6 0.0 
98.9 87.5 79.9 72.3 64.7 60.9 53.3 45.6 38.0 30.4 26.6 19.0 15.2 11.4 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 
7.6 7.6 0.0 
98.9 83.7 72.3 64.7 57.1 45.6 41.8 34.2 26.6 19.0 15.2 7.6 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 
7.6 0.0 
98.9 79.9 68.5 57.1 49.5 41.8 30.4 22.8 19.0 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 
3.8 0.0 
98.9 79.9 64.7 53.3 41.8 34.2 26.6 19.0 15.2 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 
0.0 
98.9 76.1 64.7 49.5 41.8 34.2 22.8 15.2 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
98.9 79.9 64.7 49.5 41.8 30.4 22.8 19.0 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
98.9 79.9 64.7 53.3 41.8 30.4 26.6 19.0 15.2 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
98.9 79.9 64.7 53.3 41.8 30.4 26.6 19.0 15.2 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
